Connectivity for all dimensions
FINEPITCH board-to-board connectors from Phoenix Contact are the reliable solution for the connection of PCBs within a device. Take advantage of our service and try out your chosen samples.
Overview of the board-to-board portfolio With FINEPITCH board-to-board connectors, Phoenix Contact provides shielded and unshielded solutions for signal and data transmission: you can also order these as samples. Realize individual PCB orientations in all dimensions with various designs, stack heights, numbers of positions, and in various pitches from 0.635 to 1.27 mm². Mezzanine, coplanar connections, and mother-daughter cards are also possible. The FINEPITCH portfolio with three product series provides device manufacturers ideal solutions for PCB connections for industrial requirements.
Your advantages
- Flexibility when it comes to design with robust connectors in pitches ranging from 0.635 to 1.27 mm in various stack heights
- Application-oriented board-to-board connections in shielded and unshielded versions for various EMC requirements
- Comprehensive design-in support for quick and easy device development with practical data and free samples
- Various possible applications with high-speed data transmission up to 52 Gbps
Comparison of technical data
Compare the product series and choose the right board-to-board connector for your application.
|
|
|
|
|
|---|---|---|---|
| FS 0,635 | FP 0,8 | FR 1,27 | |
| Overview of the technical data | |||
| Product series | FP 0,8 | FR 1,27 | |
| Pitch | 0.8 mm | 1.27 mm | |
| Numbers of positions | 12 … 80 | 6 … 100 | |
| Stack heights | 6 mm … 21 mm | 8 mm … 13.8 mm | |
| Designs | Vertical and horizontal | Vertical, horizontal, and flat-ribbon cable | |
| Shielding | Optional | – | |
| Floating | ±0.3 mm (x and y directions), contact-integrated tolerance compensation | – | |
| Nominal current per contact | 1.7 A | 2.3 A | |
| Data rate | Up to 52 Gbps | Up to 28 Gbps | |
| Insertion cycles | 500 | 500 | |
| To the product list | To the product list | To the product series |
Test our board-to-board connectors
Order your chosen free-of-charge board-to-board sample delivered to your workplace and discover the compactness and versatility of the FINEPITCH portfolio.