PCB connectors and patch cables for USB and HDMI
To meet the increased demand for more device interfaces, Phoenix Contact is continuously extending its portfolio of data connectors for reliable communication. New additions to the portfolio include PCB connectors and patch cables of USB type A and type C as well as HDMI type A.
The USB type A and type C versions are available in USB 2.0 as well as in USB 3.2 Gen. 1/USB 3.0 and USB 3.2 Gen. 2/USB 3.1 versions. The data connectors for transmission rates up to 10 Gbps are suitable as a service interface or for permanent transmissions in protected applications. With three outlet directions, the wave-solderable or reflow-solderable versions of the PCB connectors are flexible in application.
The HDMI 2.0 PCB connectors and high-speed patch cables ensure the reliable transmission of audio and video data as well as Ethernet (HEC) in protected applications. The PCB connectors are available in two outlet directions and are dimensioned for processing in automated SMT reflow processes and THR processes.
Along with the products for USB and HDMI, established data connectors such as D-SUB are just as much part of the portfolio as new data connectors for RJ45, USB, HDMI, coaxial, and fiber-optic connections, as well as for Single Pair Ethernet. All items are characterized by their high quality and additional design-in services.