Thermomagnetic device circuit breaker - TMCP 1 M1 300 25A
0711496

Thermomagnetic circuit breaker


Product Details




Type Male
Product type Thermomagnetic device circuit breakers
Number of positions 1
Insulation characteristics
Overvoltage category II
Degree of pollution 2

Fuse type Automatic device
General
Rated voltage 250 V AC
65 V DC
Rated current IN 25 A
Rated surge voltage 2.5 kV
Insulation resistance Riso > 100 MΩ (500 V DC)
Auxiliary circuit 240 V AC / 1 A (Low-induction)
65 V AC / 1 A (Low-induction)
Tripping method TM (thermomagnetic)
Device resistance 0 Ω
Rated short-circuit switching capacity Icn 800 A
2500 A (32 V DC)
Short-circuit switching capacity 2000 A (UL 1077: 277 V AC)
2000 A (UL 1077: 65 V DC)
Dielectric strength 3000 V AC (Actuation area)
1500 V AC (Main to auxiliary circuit)
1000 V AC (Auxiliary circuit 11 - 12 to 23 - 24)
Switching cycles, max. 10000 (At 1 x In, inductive)
Fuse M1 (normal blow)

Width 12.5 mm
Width 12.5 mm
Height 50 mm
Height 50 mm
Depth 78.5 mm
Depth 78.5 mm
Complete module width 38 mm
Complete module height 115 mm
Complete module depth 121 mm

Color black
Flammability rating according to UL 94 V2
Insulating material group II
Insulating material PA66

Mechanical data
Open side panel No

Ambient conditions
Degree of protection IP30 (Actuation area)
IP00 (Connection area)
Ambient temperature (operation) -30 °C ... 60 °C
Humidity test 240 h, 95 % RH, 40 °C

Standards/specifications EN 60934
Standards/specifications UL 1077

Mounting type on base element

Item number 0711496
Packing unit 6 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key CLA123
Product Key CLA123
GTIN 4017918619176
Weight per Piece (including packing) 45.48 g
Weight per Piece (excluding packing) 42.3 g
Country of origin DE


ECLASS

ECLASS-9.0 27141116


Compatible Products