Female test connector - PSBJ 3,5/18/7 VT
0310376

Female test connector, color: violet


Product Details




Dimensional drawing
Width 4 mm
Height NS 35/7,5 7 mm
Length 4 mm

Color violet
Contact material PE-LD, silver-plated brass

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C

Order Key 0310376
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE1Z3X
Product Key BE1Z3X
GTIN 4017918001230
Weight per Piece (including packing) 3.8 GRM
Weight per Piece (excluding packing) 3.8 GRM
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27141148
ECLASS-10.0.1 27141148
ECLASS-11.0 27141148

ETIM

ETIM 6.0 EC002555

UNSPSC

UNSPSC 19.0 20122006
UNSPSC 20.0 20122006
UNSPSC 21.0 20122006

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”