Terminal box - VS-08-TB-2LL-RJ45/IP65-9010
1652088

Terminal outlet, VS-RJ45/IP67, surface mounting, IP65, two slots, LSA connection, CAT5e, for round cable 5 mm ... 13 mm, with filler plug, color: white


Product Details




Number of positions 8
No. of cable outlets 2
Number of slots 2
Shielded yes

Color pure white RAL 9010
Housing material Aluminum alloy

Conductor sealing range Rectangular cable 5 x 8 mm

Ambient conditions
Degree of protection IP65
Ambient temperature (operation) -40 °C ... 80 °C

Item number 1652088
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABNDEB
GTIN 4017918912239
Weight per Piece (including packing) 614.9 g
Weight per Piece (excluding packing) 614.9 g
Customs tariff number 85369010
Country of origin DE



Compatible Products