Sensor/actuator cable - SAC-3P-M12MS/ 0,3-PUR/M12FR B
1668399

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket angled M12, coding: A, PIN 2+4 bridged, cable length: 0.3 m


Product Details




Product type Sensor/actuator cable
Number of positions 3
Application Standard
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V AC
250 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding A
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Coding A

Status display No
Status display present No

Cable length 0.3 m
Cable weight 23 kg/km
UL AWM Style 20549
Number of positions 3
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
External cable diameter 3.85 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, blue, black
Thickness, insulation ≥ 0.21 mm (Core insulation)
approx. 0.5 mm (Outer cable sheath)
Overall twist 3 wires, twisted
Max. conductor resistance max. 58 Ω/km (at 20 °C)
Insulation resistance ≥ 100 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Smallest bending radius, fixed installation 19 mm
Smallest bending radius, movable installation 38 mm
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable weight 26 kg/km
Cable structure
Cable abbreviation Li9Y11Y
Cable type PUR halogen-free black
External cable diameter 4.40 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.27 mm ±0.02 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance ≤ 58 Ω/m
Cable insulation resistance ≥ 100 GΩ*km
Mechanical properties
Smallest bending radius, movable installation 44 mm
Number of bending cycles 4000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Bending cycles
Smallest bending radius, movable installation 44 mm
Number of bending cycles 4000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Ambient conditions
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-101

Item number 1668399
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1CBA
Product Key BF1CBA
Catalog Page Page 188 (C-2-2019)
GTIN 4017918136376
Weight per Piece (including packing) 25.9 g
Weight per Piece (excluding packing) 25.9 g
Customs tariff number 85444290
Country of origin CN


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Efficient integration of bridging functions directly in the connector