Sensor/actuator cable - SAC-3P-10,0-PUR/M12FR-2L VW
1693885

Sensor/actuator cable, 3-position, PUR halogen-free, irradiated, orange RAL 2003, free cable end, on Socket angled M12, coding: A, with 2 LEDs, cable length: 10 m, Customer-specific version


Product Details




Number of positions 3
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 24 V
24 V DC
Nominal current IN 4 A

Status display 2 LEDs
Status display present yes

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Insertion/withdrawal cycles ≥ 100
Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Coding A
Status indicator head 2 LEDs

Cable length 10 m
Number of positions 3
Shielded no
Cable type PUR irradiated halogen-free orange [150]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.05 mm ±0.05 mm (Signal line)
External cable diameter 4.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color orange RAL 2003
Conductor material Bare Cu litz wires
Material wire insulation PE
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Max. conductor resistance max. 57 Ω/km
Nominal voltage, cable 250 V (AC)
Test voltage 2000 V (50 Hz, 5 minutes)
Smallest bending radius, fixed installation 13.5 mm
Smallest bending radius, movable installation 53 mm
Max. bending cycles 5000000
Flame resistance according to DIN VDE 0472 Part 804
Other resistance UV resistant
Special properties Silicone-free
Irradiated
Ambient temperature (operation) -50 °C ... 105 °C (cable, fixed installation)
-40 °C ... 105 °C (Cable, flexible installation)
Cable structure
Cable abbreviation D12YSL11X-OB
Cable type PUR irradiated halogen-free orange
External cable diameter 4.40 mm
Outer sheath, material PUR
External sheath, color orange RAL 2003
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PE
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Electrical properties
Nominal voltage, cable 250 V
Test voltage, cable 2000 V
Conductor resistance max. 57 Ω/km
Mechanical properties
Smallest bending radius, fixed installation min. 20 mm
Smallest bending radius, movable installation min. 30 mm
Number of bending cycles 5000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s
Bending cycles
Smallest bending radius, fixed installation min. 20 mm
Smallest bending radius, movable installation min. 30 mm
Number of bending cycles 5000000
Bending radius 44 mm
Traversing path 10 m
Traversing rate 3 m/s

Ambient conditions
Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-50 °C ... 105 °C (cable, fixed installation)
-40 °C ... 105 °C (Cable, flexible installation)

Item number 1693885
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1CBA
Product Key BF1CBA
GTIN 4017918481797
Weight per Piece (including packing) 268.9 g
Weight per Piece (excluding packing) 262.9 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311

ETIM

ETIM 7.0 EC001855

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values