Sensor/actuator cable - SAC-3P-M12MS/1,0-PVC-I/BI1LSVW
1696248

Sensor/actuator cable, Plug straight M12, coding: A, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, cable length: 1 m


Product Details




Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding A
Head 2
Head design Valve connector
Head thread type BI (11 mm)
Status indicator head 1 LED

Cable length 1 m

Item number 1696248
Packing unit 5 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key 02
Product Key BF1DMA
GTIN 4017918481513
Weight per Piece (including packing) 90.89 g
Weight per Piece (excluding packing) 90.89 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27060312
ECLASS-11.0 27060312

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”