Sensor/actuator box - SACB-8/16-L-C
1692394

Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Pluggable screw connection 180°, shielding: no


Product Details




Product type Distributor boxes with M8 to M12 slots
Number of positions 5
Number of slots 8
Coding A - standard

Dimensional drawing
Width 54 mm
Height 41 mm
Length 155 mm

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 75 °C

Status display present yes

Max. operating voltage Umax 30 V DC
Local diagnostics Supply voltage per module Green LED
Status display I/O Yellow LED
Nominal voltage UN 24 V DC
Rated current, total 10 A
2x 8 A (For electrical isolation)
Max. current carrying capacity per path 2 A
Current carrying capacity per slot 4 A

Pin assignment
Slot/position = Wire color or connection 1 / 4 (A) = 1 / 4
1 / 2 (B) = 1 / 2
2 / 4 (A) = 2 / 4
2 / 2 (B) = 2 / 2
3 / 4 (A) = 3 / 4
3 / 2 (B) = 3 / 2
4 / 4 (A) = 4 / 4
4 / 2 (B) = 4 / 2
5 / 4 (A) = 5 / 4
5 / 2 (B) = 5 / 2
6 / 4 (A) = 6 / 4
6 / 2 (B) = 6 / 2
7 / 4 (A) = 7 / 4
7 / 2 (B) = 7 / 2
8 / 4 (A) = 8 / 4
8 / 2 (B) = 8 / 2
1-8 / 1 (+ 24 V) = UN
1-8 / 3 (0 V) = 0 V
1-8 / 5 (PE) = PE

Color green
Flammability rating according to UL 94 V0
Material of threaded sleeve PA
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material PA
Material of contact, master cable side CU alloy
Material of the contact carrier on the master cable side PA 6.6 V0
Material of contact surface, master cable side Sn
O-ring material NBR
Housing material PA

Master cable data/connection data
Sensor/actuator connection system M12 socket
Connection method Pluggable screw connection
External cable diameter 7 mm ... 12 mm
Metric conductor cross section (Signal) 0.14 mm² ... 1.5 mm²
Cross section AWG (Signal) 26 ... 16
Stripping length (signal) 7 mm
Metric conductor cross section (Power) 0.14 mm² ... 1.5 mm²
Cross section AWG (Power) 26 ... 16
Tightening torque slot sensor/actuator cable 0.4 Nm
Tightening torque, union nut 2.5 Nm

Item number 1692394
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key 02
Product Key BF3CBD
Catalog Page Page 115 (PC-2009)
GTIN 4017918178031
Weight per Piece (including packing) 197.6 g
Weight per Piece (excluding packing) 155.96 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27440108
ECLASS-11.0 27440111


Your advantages

Safety in the field, thanks to robust housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot
Flexible: distributor box with connector hood for on-site assembly