The figure shows the version WR-DI-PG 21 and WR-DA-PG21
Assembly instructions for Pg16 corrugated pipe a = Corrugated screw connection B = Corrugated pipe c = Opener Installation note: Cut the corrugated pipe in the groove to retain a round shape for insertion. The lighter seal (not depicted in the illustration) is positioned in the corrugated pipe screw connection below the safety latch. The darker outer seal (not depicted in the illustration) is placed over the corrugated pipe screw connection from outside. The corrugated pipe is then pushed as far as possible into the corrugated pipe screw connection and clicks into place. The screw connection is opened by placing the yellow corrugated pipe opener with force between the safety latch and the corrugated tube and the corrugated pipe is then pulled out.
Seal - WR-DA-PG16
1686685
Seal, outside, to increase the protection type, size Pg16
Product Details
Product type
Seal
Pg screw connection
Pg16
Sealing material
PUR
Item number
1686685
Packing unit
5 pc
Minimum order quantity
5 pc
Sales Key
BF7AZW
Product Key
BF7AZW
Catalog Page
Page 51 (C-2-2013)
GTIN
4017918190019
Weight per Piece (including packing)
2.94 g
Weight per Piece (excluding packing)
2.74 g
Customs tariff number
39269097
Country of origin
DE
ECLASS
ECLASS-9.0
27430319
China RoHS
Environmentally friendly use period: unlimited = EFUP-e