Fixed bridge - FB 2- 6
0201197

Fixed bridge, pitch: 6.2 mm, color: silver


Product Details




Number of positions 2

Pitch 6.2 mm

Color silver
Material Copper
Coating tin-plated

Mounting type Screw mounting

Order Key 0201197
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE1Z2X
Product Key BE1Z2X
GTIN 4017918251963
Weight per Piece (including packing) 3.7 GRM
Weight per Piece (excluding packing) 3.1 GRM
Customs tariff number 85369095
Country of origin DE


ECLASS

ECLASS-9.0 27141140

ETIM

ETIM 6.0 EC000489

UNSPSC

UNSPSC 19.0 39121426
UNSPSC 20.0 39121426
UNSPSC 21.0 39121426

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values