RJ45 sleeve housings - VS-08-T-H-S-RJ45/IP67
1652855

RJ45 sleeve housing, IP67, irradiated for welding applications, for pin inserts VS-08-ST-H11-RJ45 and VS-08-ST-H21-RJ45, with push-pull interlocking for panel mounting frames, cable cross section 5.0 mm ... 8.5 mm


Product Details




Type RJ45, IP67, version 6
Product type Sleeve housings
No. of cable outlets 1
Cable outlet straight

Color black
Flammability rating according to UL 94 HB
Cable seal material NBR
O-ring material FPM
Housing material PA

Insertion/withdrawal cycles ≥ 1000

Cable structure
External cable diameter 5 mm ... 8.5 mm

Ambient conditions
Degree of protection IP67
Ambient temperature (operation) -40 °C ... 80 °C

Item number 1652855
Packing unit 5 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABNDAG
Catalog Page Page 30 (PC-2005)
GTIN 4017918969875
Weight per Piece (including packing) 13.8 g
Weight per Piece (excluding packing) 13.23 g
Customs tariff number 85472000
Country of origin DE