Protective cover - HC-B 24-TMB-SD-IP65-OLOGO
1691094

Protective cover IP65, for panel mounting side, with bayonet locking and retaining cord, B24, without logo


Product Details




Type B24
Type HC-ADVANCE protective cover
Housing type Protective cover
Seal present yes
Locking type Bayonet locking

Dimensional drawing
Width 55 mm
Height 31.2 mm
Length 150 mm

Color gray
Flammability rating according to UL 94 V0
Seal material NBR
Material, protective cover PA
Locking latch material High-grade steel, handle: PA-GF

Ambient conditions
Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

Item number 1691094
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7AZC
Product Key BF7AZC
GTIN 4017918987251
Weight per Piece (including packing) 46.3 g
Weight per Piece (excluding packing) 39.7 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440208
ECLASS-11.0 27440208

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values