Protective cover B10, with double locking latch, protective cover material: PA, height: 21.6 mm, seal: yes, diameter of retaining cord eyelet: 30 mm, with lanyard
Product Details
Type
B10
Product type
Protective cover
Type
for sleeve housing without double locking latch
Housing type
Protective cover
Seal present
yes
Locking type
with double locking latch
Dimensional drawing
Width
43 mm
Height
21.6 mm
Length
73 mm
Diameter of retaining cord eyelet
30 mm
Color
gray
Material
PA
Flammability rating according to UL 94
HB
Sealing material
NBR
Material, protective cover
PA
Locking latch material
High-grade steel, handle: PA-GF
Mechanical data
Locking type
Latch
Ambient conditions
Degree of protection
IP66
Ambient temperature (operation)
-20 °C ... 100 °C
Assembly instructions
Plastic protective cover for short-term protection
Item number
1678305
Packing unit
10 pc
Minimum order quantity
10 pc
Sales Key
BF7AZC
Product Key
BF7AZC
Catalog Page
Page 654 (C-2-2017)
GTIN
4017918151843
Weight per Piece (including packing)
71.06 g
Weight per Piece (excluding packing)
66.15 g
Customs tariff number
85389099
Country of origin
DE
ECLASS
ECLASS-10.0.1
27440208
ECLASS-9.0
27440208
ECLASS-11.0
27440208
ETIM
ETIM 8.0
EC002314
UNSPSC
UNSPSC 21.0
EAC
Approval ID: RU C-DE.AI30.B.01102
China RoHS
Environmentally friendly use period: unlimited = EFUP-e