PCB terminal block - SPTAF 1/12-3,5-IL BU BD:0V
1334598

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 12, product range: SPTAF 1/..-IL, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 45 °, color: blue, Pin layout: Linear double pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard


Product Details




Product line COMBICON Terminals S
Product type Printed circuit board terminal
Number of positions 12
Pitch 3.5 mm
Number of rows 1
Pin layout Linear double pinning

Nominal current IN 16 A
Nominal voltage UN 160 V
Pollution degree 3
Rated voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV

Connection technology
Nominal cross section 1.5 mm²
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm² ... 1.5 mm² (When connecting and possibly adjusting a solid conductor of 1.5 mm², the mechanical lateral forces, which can affect the terminal block, have to be absorbed by lateral support.)
Conductor cross section flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 0.75 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 0.75 mm²
Stripping length 8 mm

Mounting type Wave soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (2 - 4 µm Sn)
Metal surface soldering area (top layer) Tin (2 - 4 µm Sn)
Material data - housing
Housing color blue (5015)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data – actuating element
Color of the actuating lever orange (2003)
Insulating material PBT
Insulating material group IIIa
CTI according to IEC 60112 275
Flammability rating according to UL 94 V0

Note on application Maximum permissible outer diameter of the wire insulation ≤ 3 mm

Dimensional drawing
Width 43.5 mm
Height 10.6 mm
Installed height 8 mm
Length of the solder pin 2.6 mm
Length 11 mm
Length of the solder pin 2.6 mm
Pin dimensions 0.75 x 0.3 mm
Hole diameter 1.1 mm
Pitch 3.5 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.25 mm² / flexible / > 10 N
1.5 mm² / solid / > 40 N
1.5 mm² / flexible / > 40 N

Temperature-rise test
Specification IEC 60947-7-4:2013-08
Requirement temperature-rise test The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature.
Short-time withstand current
Specification IEC 60947-7-4:2013-08
Insulation resistance
Specification IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions > 5 MΩ
Air clearances and creepage distances |
Specification IEC 60947-1:2007-06 + A1:2010-12
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2 mm
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 0.8 mm
Rated insulation voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 1.6 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60695-2-10:2013-04
Temperature 850 °C
Time of exposure 5 s
Aging
Specification IEC 60947-7-4:2013-08
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1334598
Packing unit 80 pc
Minimum order quantity 1,000 pc
Note Made to Order (non-returnable)
Sales Key AAABBA
Product Key AALBGJ
GTIN 4063151634261
Weight per Piece (including packing) 5.31 g
Weight per Piece (excluding packing) 5.31 g
Customs tariff number 85369010


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 8.0 EC002643

UNSPSC

UNSPSC 21.0

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 8 A 24 - 16
Use group D
300 V 8 A 24 - 16

VDE Zeichengenehmigung

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
160 V 16 A 0.2 - 1.5

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive use through colour coded actuation lever
Small component size for applications where space is at a premium
Quick and convenient testing using integrated test option