PCB terminal block - PT 1,5/ 2-5,0-V BD:M11,M12
1990724

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PT 1,5/..-V, pitch: 5 mm, connection method: Screw connection with wire protector, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard


Product Details




Type PC termination block
Product line COMBICON Terminals S
Product type Printed circuit board terminal
Number of positions 2
Pitch 5 mm
Number of connections 2
Number of rows 1
Number of potentials 2
Pin layout Linear pinning

Nominal current IN 17.5 A
Nominal voltage UN 400 V
Pollution degree 3
Rated voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV

Connection technology
Type PC termination block
Nominal cross section 1.5 mm²
Conductor connection
Connection method Screw connection with wire protector
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 26 ... 14
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 1.5 mm²
2 conductors with same cross section, solid 0.2 mm² ... 0.75 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 0.75 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 0.34 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 0.75 mm²
Stripping length 5 mm
Torque 0.35 Nm ... 0.4 Nm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (3 - 12 µm Sn)
Metal surface terminal point (middle layer) Nickel (1.5 - 4 µm Ni)
Metal surface soldering area (top layer) Tin (3 - 12 µm Sn)
Metal surface soldering area (middle layer) Nickel (1.5 - 4 µm Ni)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Note on application For safe conductor connection, always adhere to a defined tightening torque. Particularly in the case of PCB terminal blocks with two or three positions, the individual solder pin for each contact point cannot compensate for this. That is why the terminal blocks must be supported during conductor connection (held with one hand, support on the housing).

Dimensional drawing
Height 9 mm
Installed height 9 mm
Length of the solder pin 3.5 mm
Length 11.3 mm
Length of the solder pin 3.5 mm
Pin dimensions ø 1 mm
Hole diameter 1.3 mm
Pitch 5 mm
PCB design
Pin spacing 5 mm

Test for conductor damage and slackening
Specification IEC 60998-2-1:1990-04
Result Test passed
Pull-out test
Specification IEC 60998-2-1:1990-04
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
2.5 mm² / solid / > 50 N
2.5 mm² / flexible / > 50 N
Torque test
Specification IEC 60998-2-1:1990-04

Temperature-rise test
Specification IEC 60998-2-1:1990-04
Requirement temperature-rise test Increase in temperature ≤ 45 K
Insulation resistance
Specification IEC 60998-2-1:1990-04
Insulation resistance, neighboring positions 109 Ω
Air clearances and creepage distances |
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Note on connection cross section With connected conductor 2.5 mm² (solid).
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60998-2-1:1990-04
Temperature 850 °C
Time of exposure 5 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1990724
Packing unit 250 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
Sales Key AACABA
Product Key AALFMD
GTIN 4017918955359
Weight per Piece (including packing) 2.03 g
Weight per Piece (excluding packing) 1.93 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27440401

ETIM

ETIM 7.0 EC002643

UNSPSC

UNSPSC 21.0 39121432

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
High terminal block capacity thanks to rectangular terminal block space
Allows connection of two conductors
The latching on the side enables various numbers of positions to be combined