Printed-circuit board connector - MC 1,5/ 7-GS-3,81
1998535

PCB headers, color: green, contact surface: Tin, number of positions: 7, product range: MC 1,5/..-GS, pitch: 3.81 mm, pin layout: Linear pinning


Product Details




Type Standard
Product type PCB headers
Number of positions 7
Pitch 3.81 mm
Mounting flange without
Pin layout Linear pinning

Rated voltage (II/2) 250 V
Rated voltage (III/2) 160 V
Rated surge voltage (II/2) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated surge voltage (III/3) 2.5 kV

Mounting type Soldering Soldering
Mounting type Soldering

Color green
Flammability rating according to UL 94 V0
Insulating material group IIIa
Insulating material PBT
Contact surface Tin Sn
Contact surface material Sn

Installed height 8 mm
Length 9.2 mm
Hole diameter 1.2 mm
Pitch 3.81 mm

Item number 1998535
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAB1CA
GTIN 4017918965624
Weight per Piece (including packing) 2.114 g
Weight per Piece (excluding packing) 1.76 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402