Connector housing - BUG 10
0712000

Connector housing, length: 39 mm, width: 9 mm, height: 76.2 mm, number of positions: 10, color: black


Product Details




Number of positions 10

Width 9 mm
Height 76.2 mm
Height NS 35/15 85.5 mm
Height NS 35/7,5 78 mm
Length 39 mm

Color black
Material PA 6.6
Flammability rating according to UL 94 V0

Ambient conditions
Ambient temperature (operation) -60 °C ... 85 °C
Ambient temperature (storage/transport) -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type NS 35/7,5
NS 35/15

Order Key 0712000
Packing unit 600 pc
Minimum order quantity 600 pc
Sales Key BE1ZWX
Product Key BE1ZWX
GTIN 4046356106740
Weight per Piece (including packing) 14.8 GRM
Weight per Piece (excluding packing) 14.8 GRM
Customs tariff number 85472000
Country of origin DE


ECLASS

ECLASS-10.0.1 27440202
ECLASS-9.0 27440202
ECLASS-11.0 27440202

ETIM

ETIM 6.0 EC002021

UNSPSC

UNSPSC 19.0 31261501
UNSPSC 20.0 31261501
UNSPSC 21.0 31261501

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values