Printed-circuit board connector - MSTBVA 2,5/ 3-G THT KMGY
1700046

PCB headers, color: light gray, contact surface: Tin, number of positions: 3, product range: MSTBVA 2,5/..-G-THT, pitch: 5 mm, pin layout: Linear pinning, solder pin [P]: 3.9 mm, type of packaging: packed in cardboard


Product Details




Product type PCB headers
Number of positions 3
Pitch 5 mm
Mounting flange without
Pin layout Linear pinning

Color light gray
Contact surface Tin Sn

Installed height 13 mm
Length of the solder pin 3.9 mm
3.9 mm
Pitch 5 mm

Type of packaging packed in cardboard
Outer packaging type Dry bag

Item number 1700046
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key AAAFEB
Product Key AAC1D4
GTIN 4046356030267
Weight per Piece (including packing) 2.862 g
Weight per Piece (excluding packing) 2.862 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440402
ECLASS-11.0 27460201

ETIM

ETIM 7.0 EC002637

UNSPSC

UNSPSC 21.0 39121409

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 12 A
Use group D
300 V 10 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values