PCB header - MCV 1,5/ 7-GR-3,5 THT-R56
1997426

PCB headers, color: black, contact surface: Tin, number of positions: 7, product range: MCV 1,5/..-GR-THT, pitch: 3.5 mm, pin layout: Linear pinning, solder pin [P]: 3.4 mm, type of packaging: 56 mm wide tape, User information and design recommendations for through hole reflow technology can be found under: Downloads


Product Details




Type Component suitable for through hole reflow
Product type PCB headers
Number of positions 7
Pitch 3.5 mm
Mounting flange without
Pin layout Linear pinning

Maximum load current 8 A (per position)
Rated voltage (II/2) 250 V
Rated voltage (III/2) 160 V
Rated surge voltage (II/2) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated surge voltage (III/3) 2.5 kV

Mounting type THR soldering THR soldering
Mounting type THR soldering
Processing notes
Process Reflow/wave soldering

Color black
Flammability rating according to UL 94 V0
Insulating material group IIIa
Insulating material PA
Contact surface Tin Sn

Dimensional drawing
Height 9.2 mm
Installed height 12.6 mm
Length of the solder pin 3.4 mm
Length 7.25 mm
Length of the solder pin 3.4 mm
Hole diameter 1.3 mm
Pitch 3.5 mm

Dimensional drawing
Type of packaging 56 mm wide tape
[W] tape width 56 mm
[W2] coil overall dimension 62.4 mm
[A] coil diameter 330 mm
Outer packaging type Dry bag
ESD level (D) electrostatically conductive
Specification DIN EN 61340-5-1 (VDE 0300-5-1): 2008-07

Item number 1997426
Packing unit 200 pc
Minimum order quantity 200 pc
Note Made to Order (non-returnable)
Sales Key AAAEDB
Product Key AAB1GN
Catalog Page Page 107 (NTK-2005)
GTIN 4017918988784
Weight per Piece (including packing) 4.93 g
Weight per Piece (excluding packing) 4 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440402
ECLASS-11.0 27460201

ETIM

ETIM 8.0 EC002637

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E60425-20110128
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 8 A
Use group D
300 V 8 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values