PCB header - MCV 1,5/ 5-GF-3,5 THT-R56
1996825

PCB headers, color: black, contact surface: Tin, number of positions: 5, product range: MCV 1,5/..-GF-THT, pitch: 3.5 mm, pin layout: Linear pinning, User information and design recommendations for through hole reflow technology can be found under: Downloads


Product Details




Type Component suitable for through hole reflow
Product type PCB headers
Number of positions 5
Pitch 3.5 mm
Mounting flange without
Pin layout Linear pinning

Maximum load current 8 A (per position)
Rated voltage (II/2) 320 V
Rated voltage (III/2) 160 V
Rated surge voltage (II/2) 2.5 kV
Rated surge voltage (III/2) 2.5 kV
Rated surge voltage (III/3) 2.5 kV

Mounting type THR soldering THR soldering
Mounting type THR soldering
Processing notes
Process Reflow/wave soldering

Color black
Flammability rating according to UL 94 V0
Insulating material group IIIa
Insulating material PA-GF
Contact surface Tin Sn
Contact surface material Sn

Dimensional drawing
Installed height 9.2 mm
Length 7.25 mm
Hole diameter 1.4 mm
Pitch 3.5 mm

Item number 1996825
Packing unit 200 pc
Minimum order quantity 200 pc
Note Made to Order (non-returnable)
Sales Key AAAEDB
Product Key AAB1AH
Catalog Page Page 163 (CC-2009)
GTIN 4017918988227
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402

IECEE CB Scheme

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
160 V 8 A

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 8 A
Use group D
300 V 8 A

VDE report with production monitoring

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
160 V 8 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values