The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

PTS 0,5/ 2-PH-5,75 GY35YE KNX - PCB connector
1574299

PCB connector, nominal cross section: 0.5 mm2, color: multicolored, nominal current: 6 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: PTS 0,5/..-PH, pitch: 5.75 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,0, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Quick and convenient testing using integrated test option
Potentials can be easily looped through – ideal for BUS applications
Small component size for applications where space is at a premium