End cover - HC-ALU 6-78 DKL-COVER GY
2201122

Profile housing, End cover, with hinged flap, with screws and seal, for 53.5 mm profile width (internal), width: 101.9 mm, length: 15 mm, depth: 78 mm


Product Details




Product type Panel mounting base side part
Type End cover, with hinged flap, with screws and seal, for 53.5 mm profile width (internal)
Housing type Profile housing
Ventilation openings present no
Housing series HC-ALU

Width 101.9 mm
Depth 78 mm
Length 15 mm

Surface characteristics powder coated

Ambient conditions
Max. IP code to attain IP65

Item number 2201122
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key ACFAAC
Product Key ACFAAC
Catalog Page Page 768 (C-1-2013)
GTIN 4046356730228
Weight per Piece (including packing) 123.1 g
Weight per Piece (excluding packing) 96 g
Customs tariff number 76169910
Country of origin HU


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Aluminum extruded profile
Available in lengths from 100 mm ... 1000 mm, can be cut to any length
Available in overall widths from 53.5 mm ... 161 mm
Up to IP65 degree of protection
Can be used as handheld and wall housing
Optional EMC seals available