Housing - HDFK 50I NZ.572867 SLS-MINUS
0717911

Panel feed-through terminal block, number of positions: 3, color: gray


Product Details




Product type Panel feed-through terminal block
Number of positions 3
Pitch 18.8 mm

Color gray
Contact surface Tin Sn

Pitch 18.8 mm

Item number 0717911
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key AABHDA
Product Key AA1FAA
GTIN 4046356279895
Weight per Piece (including packing) 141.77 g
Weight per Piece (excluding packing) 99.99 g
Country of origin DE


ECLASS

ECLASS-9.0 27141134

ETIM

ETIM 7.0 EC001283

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values