Panel feed-through terminal block - HDFK 25I-AMK
0717788

Panel feed-through terminal block, number of positions: 1, color: gray


Product Details


Internal part, without current bar



Product type Panel feed-through terminal block
Number of positions 1
Pitch 15.1 mm

Color gray
Contact surface Tin Sn

Pitch 15.1 mm

Item number 0717788
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key AABFDA
Product Key AA1EAA
GTIN 4046356145732
Weight per Piece (including packing) 26.6 g
Weight per Piece (excluding packing) 26 g
Country of origin GR


ECLASS

ECLASS-9.0 27141134
ECLASS-10.0.1 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 100 A 8 - 2
Use group C
600 V 100 A 8 - 2

UL Recognized

Approval ID: E60425-19890329
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 115 A 8 - 2
Use group C
600 V 115 A 8 - 2

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values