Panel feed-through terminal block - HDFK 25A HOUSING
0717678

Panel feed-through terminal block, number of positions: 1, color: gray


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 15.1 mm

Color gray

Pitch 15.1 mm

Item number 0717678
Packing unit 200 pc
Minimum order quantity 200 pc
Note Made to Order (non-returnable)
Sales Key AABFDA
Product Key AA1EAA
GTIN 4017918981488
Weight per Piece (including packing) 11.17 g
Weight per Piece (excluding packing) 11.17 g
Country of origin GR


ECLASS

ECLASS-9.0 27141134

ETIM

ETIM 7.0 EC001283

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values