Panel feed-through terminal block - HDFK 10I NZ572891
0709453

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 3, load current: 57 A, cross section: 0.5 mm2 - 16 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 10.1 mm, color: gray


Product Details


Internal part, without current bar



Product type Panel feed-through terminal block
Number of positions 3
Pitch 10.1 mm

Nominal current IN 57 A
Nominal voltage UN 400 V (With metal panels of 1 mm ... 2.5 mm)
Degree of pollution 3
Rated voltage (III/3) 400 V
Rated surge voltage (III/3) 6 kV
Rated voltage (III/2) 500 V
Rated surge voltage (III/2) 6 kV

Connection technology
Connector system HDFK 10
Nominal cross section 10 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.5 mm² ... 16 mm²
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 10 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 10 mm²
2 conductors with same cross section, solid 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Internal cylindrical gage B6
Conductor connection interior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.5 mm² ... 16 mm²
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 10 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 10 mm²
2 conductors with same cross section, solid 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Internal cylindrical gage B6

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Note on application The technical data applies when using external part HDFK 10A - 0707824
Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Dimensional drawing
Pitch 10.1 mm
Width [w] 10.1 mm
External dimensions
Height [h1] 28.5 mm
Length [l1] 18.1 mm
Internal dimensions
Height [h2] 31 mm
Length [l2] 24.5 mm

Test for conductor damage and slackening
Specification IEC 60947-7-1:2009-04
Result Test passed
Pull-out test
Specification IEC 60947-7-1:2009-04
Conductor cross section/conductor type/tractive force setpoint/actual value 0.5 mm² / solid / > 20 N
0.5 mm² / flexible / > 20 N
16 mm² / solid / > 100 N
10 mm² / flexible / > 90 N

Temperature-rise test
Specification IEC 60947-7-1:2009-04
Requirement temperature-rise test Increase in temperature ≤ 45 K
Short-time withstand current
Specification IEC 60947-7-1:2009-04
Air clearances and creepage distances | 1. Insulation coordination
Application Metal wall 1.0 mm ... 2.5 mm
Specification IEC 60947-7-1:2009-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 400 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 5.5 mm
Rated insulation voltage (III/2) 500 V
Rated surge voltage (III/2) 6 kV
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 5.5 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm
Air clearances and creepage distances | 2. Insulation coordination
Application Metal wall > 2.5 mm ... 4.0 mm
Specification IEC 60947-1:2007-06 + A1:2010-12
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Rated insulation voltage (III/2) 250 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 500 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3 mm
Air clearances and creepage distances | 3. Insulation coordination
Application Plastic panel
Specification IEC 60947-1:2007-06 + A1:2010-12
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm
Rated insulation voltage (III/2) 500 V
Rated surge voltage (III/2) 6 kV
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 5.5 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm
Air clearances and creepage distances | 4. Insulation coordination
Application Plastic panel with DP-HDFK 10-5,5
Specification IEC 60947-1:2007-06 + A1:2010-12
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 800 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 10 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 8 kV
minimum clearance value - non-homogenous field (II/2) 8 mm
minimum creepage distance (II/2) 8 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60695-2-11:2014-02
Temperature 960 °C
Time of exposure 30 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 0709453
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key AABDDA
Product Key AA1CAA
GTIN 4017918241315
Weight per Piece (including packing) 25.246 g
Weight per Piece (excluding packing) 25.246 g
Country of origin DE


ECLASS

ECLASS-9.0 27141134
ECLASS-10.0.1 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 65 A 22 - 6

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E60425-19870911
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 65 A 24 - 6
Use group C
150 V 65 A 24 - 6
Use group D
300 V 10 A 24 - 6

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use