Panel feed-through terminal block - HDFK 10I-AMK
0717775

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 57 A, cross section: 0.5 mm2 - 16 mm2, connection direction of the conductor to plug-in direction: 0 °, color: gray


Product Details


Internal part, without current bar



Number of positions 1
Connector system HDFK 10

Nominal current IN 57 A
Nominal current IN 57 A

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Connection technology
Connector system HDFK 10
Nominal cross section 10 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.5 mm² ... 16 mm²
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 10 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 10 mm²
2 conductors with same cross section, solid 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Internal cylindrical gage B6
Stripping length 10 mm
Torque 1.5 Nm ... 1.8 Nm
Conductor connection interior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.5 mm² ... 16 mm²
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 10 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 10 mm²
2 conductors with same cross section, solid 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Internal cylindrical gage B6
Stripping length 10 mm
Torque 1.5 Nm ... 1.8 Nm

Note on application The technical data applies when using external part HDFK 10A - 0707824
Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Dimensional drawing
Pitch 10.1 mm

Test for conductor damage and slackening
Specification IEC 60947-7-1:2009-04
Result Test passed
Pull-out test
Specification IEC 60947-7-1:2009-04
Conductor cross section/conductor type/tractive force setpoint/actual value 0.5 mm² / solid / > 20 N
0.5 mm² / flexible / > 20 N
16 mm² / solid / > 100 N
10 mm² / flexible / > 90 N

Electrical properties
Rated voltage (III/3) 400 V
Rated surge voltage (III/2) 6 kV
Pollution degree 3
Temperature-rise test
Specification IEC 60947-7-1:2009-04
Requirement temperature-rise test Increase in temperature ≤ 45 K
Short-time withstand current
Specification IEC 60947-7-1:2009-04
Air clearances and creepage distances | 1. Insulation coordination
Application Metal wall 1.0 mm ... 2.5 mm
Specification IEC 60947-7-1:2009-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 400 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 5.5 mm
Rated insulation voltage (III/2) 500 V
Rated surge voltage (III/2) 6 kV
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 5.5 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm
Air clearances and creepage distances | 2. Insulation coordination
Application Metal wall > 2.5 mm ... 4.0 mm
Specification IEC 60947-1:2007-06 + A1:2010-12
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Rated insulation voltage (III/2) 250 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 500 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3 mm
Air clearances and creepage distances | 3. Insulation coordination
Application Plastic panel
Specification IEC 60947-1:2007-06 + A1:2010-12
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm
Rated insulation voltage (III/2) 500 V
Rated surge voltage (III/2) 6 kV
minimum clearance value - non-homogenous field (III/2) 5.5 mm
minimum creepage distance (III/2) 5.5 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm
Air clearances and creepage distances | 4. Insulation coordination
Application Plastic panel with DP-HDFK 10-5,5
Specification IEC 60947-1:2007-06 + A1:2010-12
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 800 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 10 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 8 kV
minimum clearance value - non-homogenous field (II/2) 8 mm
minimum creepage distance (II/2) 8 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60695-2-11:2014-02
Temperature 960 °C
Time of exposure 30 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Order Key 0717775
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key AABDDA
Product Key AABDDA
GTIN 4046356145725
Weight per Piece (including packing) 8.2 GRM
Weight per Piece (excluding packing) 8.2 GRM
Customs tariff number 85369010
Country of origin GR


ECLASS

ECLASS-9.0 27141134
ECLASS-10.0.1 27141134
ECLASS-11.0 27141134

ETIM

ETIM 6.0 EC001283

UNSPSC

UNSPSC 19.0 39121410
UNSPSC 20.0 39121410
UNSPSC 21.0 39121410

CSA

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 65 A 22 - 6

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 65 A 24 - 6
Use group C
150 V 65 A 24 - 6
Use group D
300 V 10 A 24 - 6

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Compatible Products

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use