Panel feed-through terminal block - DFK-WW(1 X1) BU
0735045


Product Details




Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III

Rated surge voltage 4 kV

Screw thread M3
Tightening torque 0.6 ... 0.8 Nm
Stripping length 9 mm
Internal cylindrical gage A3
Conductor cross section solid 0.2 mm² ... 4 mm²
Cross section AWG 24 ... 12 (converted acc. to IEC)
Conductor cross section flexible 0.2 mm² ... 4 mm²
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 4 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 2.5 mm²
2 conductors with same cross section, solid 0.2 mm² ... 1 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 2.5 mm²
Nominal current 10 A
Level 1 int. 1
Internal cylindrical gage A3
Spade connection 1 x 1 mm
Cross section AWG 30 ... 20 (converted acc. to IEC)
Nominal current 10 A
Nominal voltage 250 V

Width 6.1 mm

Color blue
Flammability rating according to UL 94 V2
Insulating material group I
Insulating material PA

Mechanical data
Open side panel No

Item number 0735045
Packing unit 50 pc
Minimum order quantity 1 pc
Product Key AASLAA
GTIN 4017918254216
Weight per Piece (including packing) 5.61 g
Weight per Piece (excluding packing) 5.61 g
Country of origin DE