Network cable - VS-DSIV-M12FSD/5,0-RJ45
1656770

Flush-type connector M12, 4-pos., D-coded, for rear mounting, with Ethernet cable AWG 26 stranded (7-wire) and RJ45 connector, length: 5 m


Product Details




Product type Data cable preassembled
Number of positions 4
Shielded yes
Insulation characteristics
Degree of pollution 2

Rated voltage (III/3) 60 V
Rated current 1 A

Housing material CuZn/PA

Insertion/withdrawal cycles ≥ 100

Cable length 5 m
Cable structure
Cable type Twisted pair
Cable structure 2x2xAWG26/7; S-FTP
External cable diameter 6.70 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
Wire diameter incl. insulation 1 mm
Mechanical properties
Smallest bending radius, fixed installation 35 mm
Smallest bending radius, movable installation 35 mm
Bending cycles
Smallest bending radius, fixed installation 35 mm
Smallest bending radius, movable installation 35 mm

Degree of protection IP67/IP20
Ambient temperature (operation) -20 °C ... 60 °C (cable, fixed installation)
0 °C ... 50 °C (Cable, flexible installation)

Item number 1656770
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABNGAB
Catalog Page Page 182 (PC-2007)
GTIN 4046356030083
Weight per Piece (including packing) 260.6 g
Weight per Piece (excluding packing) 260.6 g
Customs tariff number 85444290
Country of origin DE