Network cable - VS-8-VS67-RJ45/4P-AWG26-CF/5,0
1652062

Assembled Ethernet cable, CAT5e, shielded, 4-pair, AWG 26 stranded (7-wire), line, RAL 5021 (water blue), RJ45/IP67 on RJ45, length: 5 m


Product Details




Product type Data cable preassembled
Number of positions 8
Shielded yes
Insulation characteristics
Degree of pollution 2

Signal type/category Ethernet CAT5 (IEC 11801:2002)

Rated voltage (III/3) 125 V

Cable seal material NBR
Contact material Copper alloy
Contact surface material Gold over nickel
Contact carrier material PC
O-ring material FPM
Housing material PA

Insertion/withdrawal cycles ≥ 200
Header 1
Type Plug straight RJ45 / IP67
Number of positions 8
Handle color gray
Degree of protection IP67
Head 2
Type Plug straight RJ45 / IP20
Number of positions 8
Handle color gray

Cable length 5 m
Number of positions 8
Shielded yes
Cable type Ethernet [94B]
Cable structure 4x2xAWG26/7; S-UTP
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 0.14 mm²
Wire diameter incl. insulation 1 mm
External cable diameter 6.1 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
Single wire, color white/blue-blue, white/orange-orange, white/green-green, white/brown-brown
Twisted pairs 2 cores to the pair
Overall twist 4 pairs for core
Optical shield covering 85 %
Max. conductor resistance ≤ 284 Ω/km
Insulation resistance ≥ 5 GΩ*km
Wave impedance 100 Ω ±15 % (at 1 ... 100 MHz)
Working capacitance 48 nF (At 800 Hz)
Nominal voltage, cable 125 V
Test voltage Core/Core 1000 V
Test voltage Core/Shield 500 V
Smallest bending radius, fixed installation 50 mm (cable, fixed installation)
Smallest bending radius, movable installation 95 mm (Cable, flexible installation)
Ambient temperature (operation) -20 °C ... 70 °C (cable, fixed installation)
-5 °C ... 60 °C (Cable, flexible installation)
Cable structure
Cable type Twisted pair
Signal type/category Ethernet CAT5 (IEC 11801:2002)
Cable structure 4x2xAWG26/7; S-UTP
External cable diameter 6.10 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
AWG signal line 26
Wire diameter incl. insulation 1 mm
Electrical properties
Wave impedance 100 Ω ±15 % (at 1 ... 100 MHz)
Mechanical properties
Smallest bending radius, fixed installation 50 mm (cable, fixed installation)
Smallest bending radius, movable installation 95 mm (Cable, flexible installation)
Bending cycles
Smallest bending radius, fixed installation 50 mm (cable, fixed installation)
Smallest bending radius, movable installation 95 mm (Cable, flexible installation)

Degree of protection IP20
IP67
Degree of protection IP67/IP20
Ambient temperature (operation) -30 °C ... 80 °C (cable, fixed installation)
-5 °C ... 60 °C (Cable, flexible installation)
Plug / socket

Item number 1652062
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABNDAI
Catalog Page Page 172 (PC-2007)
GTIN 4017918914165
Weight per Piece (including packing) 242.1 g
Weight per Piece (excluding packing) 242.1 g
Customs tariff number 85444210
Country of origin DE



Compatible Products