Network cable, Ethernet CAT6A (10 Gbps), CC-Link IE CAT6A (10 Gbps), 8-position, Variable cable type, shielded (Advanced Shielding Technology), Plug straight RJ45 / IP20, on Socket straight M12 / IP67, coding: X, cable length: Free input (0.2 ... 40.0 m)
Product type | Data cable preassembled |
Number of positions | 8 |
Application | Standard |
No. of cable outlets | 1 |
Shielded | yes |
Coding | X - data |
Bus system | Ethernet |
Signal type/category | Ethernet CAT6A, 10 Gbps |
CC-Link IE CAT6A, 10 Gbps |
Status display | No |
Status display present | No |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 0.5 A |
Transmission medium | Copper |
Color Handle area | gray / black |
Header 1 | |
Type | Plug straight RJ45 / IP20 |
Number of positions | 8 (8) |
Handle color | gray |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PC (Contact carriers) | |
TPU, hardly inflammable, self-extinguishing (Housing) | |
Insertion/withdrawal cycles | ≥ 750 |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Head 2 | |
Type | Socket straight M12 / IP67 |
Number of positions | 8 |
Coding type | X (Data) |
Handle color | black |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
PA 6.6 (Contact carriers) | |
TPU, hardly inflammable, self-extinguishing (Grip) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Ambient temperature (operation) | -25 °C ... 90 °C |
Cable length | Free input (0.2 ... 40.0 m) |
Ethernet 10 Gbit [94F] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 20963 (80°C/30 V) |
Cable weight | 42 kg/km |
Cable type | Ethernet 10 Gbit |
Short symbol | 02YSC11Y |
Cable type (abbreviation) | 94F |
Signal type/category | Ethernet CAT6A, 10 Gbps |
Cable structure | 4x2xAWG26/7; S/FTP |
External cable diameter | 6.4 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Thickness, outer sheath | 0.65 mm |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Material wire insulation | Foamed PE |
Wire diameter incl. insulation | 1.04 mm |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined foil |
Overall twist | 4 pairs for core |
Shielding | Tinned copper braided shield |
Optical shield covering | 70 % |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700 V (50 Hz, 1 min.) |
Cable insulation resistance | ≥ 500 MΩ*km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Loop resistance | ≤ 290.00 Ω/km |
Cable capacity | 47 nF/km |
Signal runtime | 5.13 ns/m |
Tensile strength | ≤ 100 N |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Damping | 3.1 dB (with 1 MHz) |
5.7 dB (at 4 МHz) | |
8 dB (at 8 МHz) | |
8.9 dB (at 10 MHz) | |
11.2 dB (at 16 MHz) | |
12.6 dB (at 20 МHz) | |
14.1 dB (at 25 MHz) | |
15.8 dB (at 31.25 МHz) | |
22.5 dB (at 62.5 МHz) | |
28.7 dB (at 100 MHz) | |
41.4 dB (at 200 MHz) | |
46.6 dB (at 250 MHz) | |
51.4 dB (at 300 MHz) | |
60.1 dB (at 400 MHz) | |
67.9 dB (at 500 MHz) | |
Near end crosstalk attenuation (NEXT) | 75.3 dB (with 1 MHz) |
66.3 dB (at 4 МHz) | |
61.8 dB (at 8 МHz) | |
60.3 dB (at 10 MHz) | |
57.2 dB (at 16 MHz) | |
55.8 dB (at 20 МHz) | |
54.3 dB (at 25 MHz) | |
52.8 dB (at 31.25 МHz) | |
48.4 dB (at 62.5 МHz) | |
45.3 dB (at 100 MHz) | |
40.8 dB (at 200 MHz) | |
39.3 dB (at 250 MHz) | |
38.1 dB (at 300 MHz) | |
36.3 dB (at 400 MHz) | |
34.8 dB (at 500 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 72.3 dB (with 1 MHz) |
63.3 dB (at 4 МHz) | |
58.8 dB (at 8 МHz) | |
57.3 dB (at 10 MHz) | |
54.2 dB (at 16 MHz) | |
52.8 dB (at 20 МHz) | |
51.3 dB (at 25 MHz) | |
49.9 dB (at 31.25 МHz) | |
45.4 dB (at 62.5 МHz) | |
42.3 dB (at 100 MHz) | |
37.8 dB (at 200 MHz) | |
36.3 dB (at 250 MHz) | |
35.1 dB (at 300 MHz) | |
33.3 dB (at 400 MHz) | |
31.8 dB (at 500 MHz) | |
Return loss (RL) | 20 dB (with 1 MHz) |
23 dB (at 4 МHz) | |
24.5 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
24.2 dB (at 25 MHz) | |
23.3 dB (at 31.25 МHz) | |
20.7 dB (at 62.5 МHz) | |
19 dB (at 100 MHz) | |
16.4 dB (at 200 MHz) | |
15.6 dB (at 250 MHz) | |
15.6 dB (at 300 MHz) | |
15.6 dB (at 400 MHz) | |
15.6 dB (at 500 MHz) | |
Shield attenuation | ≥ 80 dB (at 30 ... 100 MHz) |
Halogen-free | according to IEC 60754-1 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Flame resistance | according to IEC 60332-1-2 |
Ambient temperature (operation) | -20 °C ... 80 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) | |
Note | This item is a network cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below. |
Cable structure | |
Signal type/category | Ethernet CAT6A, 10 Gbps |
CC-Link IE CAT6A, 10 Gbps |
Degree of protection | IP65 (M12 connector) |
IP67 (M12 connector) | |
IP20 (RJ45 connector) | |
Ambient temperature (operation) | -25 °C ... 90 °C (M12 connector) |
-20 °C ... 70 °C (RJ45 connector) |
M12 | |
Standards/specifications | IEC 61076-2-109 |
Item number | 1295157 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to Order (non-returnable) |
Sales Key | BF1CMJ |
Product Key | BF1CMJ |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS-9.0 | 27060308 |
ECLASS-10.0.1 | 27060308 |
ECLASS-11.0 | 27060307 |
REACh SVHC | Lead 7439-92-1 |