Mounting plate - AE MP SH 600X200
0161969

Mounting plate, width: 144 mm, height: 544 mm, color: silver


Product Details




Width 144 mm
Height 544 mm
Drill hole distance, horizontal 530 mm
Drill hole distance, vertical 130 mm
Hole diameter 8.5 mm
Material thickness of mounting plate 2 mm

Color silver
Material Steel
Coating galvanized, yellow passivated

Order Key 0161969
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key BE9ZXX
Product Key BH9ZXX
Catalog Page Page 487 (C-5-2015)
GTIN 4055626158303
Weight per Piece (including packing) 10.0 GRM
Weight per Piece (excluding packing) 10.0 GRM
Customs tariff number 94039010
Country of origin DE


ECLASS

ECLASS-9.0 27189261
ECLASS-10.0.1 27182811
ECLASS-11.0 27182811

ETIM

ETIM 6.0 EC002620

UNSPSC

UNSPSC 19.0 39121724
UNSPSC 20.0 39121724
UNSPSC 21.0 39121724

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values