Housing - HC-B 16-TMS-100/O1STM32S-EUA
1690231

HEAVYCON ADVANCE for increased environmental requirements, sleeve housing B16, with screw locking, height 100 mm, with 1xM32 thread, lateral cable outlet


Product Details




General For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K

Type B16
Product type Housing with screw locking
Application increased environmental requirements
No. of cable outlets 1
Type of the screw connection 1x M32
Fixing screws M6
Housing type Sleeve housing
Locking type Screw locking
Shielded no
Cable outlet lateral
Pg screw connection none

Dimensional drawing
Width 57 mm
Height 100 mm
Length 126 mm
Installation dimensions
Width of the assembly cutout 35 mm
Length of the assembly cutout 86 mm

Sealing material Viton
Housing surface material Powder-coated, black
Locking latch material Stainless steel
Housing material Die-cast aluminum, salt water resistant

Degree of protection IP66
IP68 (0.2 bar/24 h)
IP69K
Degree of protection 4 (NEMA 250)
4X (NEMA 250)
6P (NEMA 250)
12 (NEMA 250)
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x M32
Locking type Screw

Assembly instructions In order to guarantee that the ground conductor contact functions even when plugged in at an angle, the two panel mounting flanges must have sufficient electrical contact with the metal mounting panel.
Tightening torque of locking screw 3 Nm.
Fixing screws M6

Item number 1690231
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7AAA
Product Key BF7AAA
Catalog Page Page 508 (C-4-2013)
GTIN 4017918822378
Weight per Piece (including packing) 381.1 g
Weight per Piece (excluding packing) 381.1 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202