Housing - HC-D 50-TFQ-76/O1STM32S
1645286

HEAVYCON sleeve housing D50, for double locking latch, height 76 mm, without support 1x M32, lateral conductor exit


Product Details




General For contact inserts HC-D25, A16/A32

Type D50
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Type of the screw connection 1x M32
Housing type Sleeve housing
Locking type for double locking latch
Shielded no
Cable outlet lateral
Pg screw connection none

Dimensional drawing
Width 56 mm
Height 76 mm
Length 82 mm

Housing surface material Powder-coated, gray
Housing material die-cast aluminum

Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x M32
Locking type Pin

Item number 1645286
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7AAE
Product Key BF7AAE
Catalog Page Page 510 (C-4-2015)
GTIN 4017918913144
Weight per Piece (including packing) 256.5 g
Weight per Piece (excluding packing) 256.5 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202

ETIM

ETIM 7.0 EC000437

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values