Housing - HC-B 16-TMQ-65/O1PG21S
1674008

Sleeve housing, with double locking latch, height: 65 mm, with supports, 1 x Pg21, lateral cable outlet


Product Details




General For contact inserts HC-B16, BB32, BBB40, D40, DD72, HS6, M, K

Type B16
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Type of the screw connection 1x Pg21
Housing type Sleeve housing
Locking type with double locking latch
Cable outlet lateral
Pg screw connection none

Dimensional drawing
Width 43 mm
Height 65 mm
Length 94 mm

Housing surface material Powder-coated, gray
Material grip body interlock PA
Locking latch material Stainless steel, handle: PA
Housing material die-cast aluminum

Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x Pg21

Item number 1674008
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7AAC
Product Key BF7AAC
GTIN 4017918152055
Weight per Piece (including packing) 255.15 g
Weight per Piece (excluding packing) 255.15 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202