Housing - HC-B 16-SFQD-84/O1M32
1645655

HEAVYCON box mounting base B16, for double locking latch, height 84 mm, with supports 1xM32, with cover


Product Details




General For contact inserts HC-B16, BB32, BBB40, D40, DD72, HS6, M, K

Type B16
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Type of the screw connection 1x M32
Housing type Box mounting bases
Protective cover yes
Locking type for double locking latch
Shielded no
Cable outlet Left (view of the opened protective cover)
Pg screw connection none

Dimensional drawing
Width 57 mm
Height 84 mm
Length 117 mm

Sealing material NBR
Housing surface material Powder-coated, gray
Material, protective cover PA
Housing material die-cast aluminum

Degree of protection IP65 (When plugged in)
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x M32
Locking type Pin

Assembly instructions For half and full screw connections

Item number 1645655
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7AAC
Product Key BF7AAC
Catalog Page Page 520 (C-4-2013)
GTIN 4017918954949
Weight per Piece (including packing) 451.055 g
Weight per Piece (excluding packing) 400 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-10.0.1 27440202
ECLASS-11.0 27440202

ETIM

ETIM 7.0 EC000437

UNSPSC

UNSPSC 21.0 31261501

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values