Housing - SACB-8/ 3P- 5,0PUR-M8
1680050

Housing, connection method: M8 socket, number of slots: 8, number of positions: 3, slot assignment: single, status display: No, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m


Product Details




Number of positions 3
Number of slots 8

Max. operating voltage Umax 30 V DC
Nominal voltage UN 24 V DC
Rated current, total 12 A
Max. current carrying capacity per path 2 A

Status display present No

Flammability rating according to UL 94 V0
Insulating material PA 6.6
Housing material Plastic

Cable length 5 m
Cable structure
Cable type Master cable suitable for flexible cable conduit
Master cable data/connection data
Sensor/actuator connection system M8 socket
Connection method Fixed connection
Outside diameter 9.3 mm
Conductor cross section signal conductor 0.34 mm²
AWG signal line 22
Conductor cross section voltage supply 0.75 mm² (2x)
AWG power supply 18
Tightening torque slot sensor/actuator cable 0.2 Nm
Ambient conditions
Ambient temperature (operation) -30 °C ... 70 °C (for fixed installation)
-5 °C ... 70 °C (for flexible installation)

Ambient conditions
Degree of protection IP65
Ambient temperature (operation) -20 °C ... 80 °C

Item number 1680050
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key 02
Product Key BF3BCA
Catalog Page Page 46 (PC-2002)
GTIN 4017918158224
Weight per Piece (including packing) 661 g
Weight per Piece (excluding packing) 661 g
Customs tariff number 85444290
Country of origin CZ


ECLASS

ECLASS-9.0 27440108
ECLASS-11.0 27440108


Compatible Products