Housing - HC-B 24-TFL-76/O1STM25G
1645082

HEAVYCON sleeve housing B24, for single locking latch, height 76 mm, without support 1x M25, straight conductor exit


Product Details




General For contact inserts HC-B24, BB46, BBB64, D64, DD108, M

Type B24
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Type of the screw connection 1x M25
Housing type Sleeve housing
Locking type for single locking latch
Shielded no
Cable outlet straight
Pg screw connection none

Dimensional drawing
Width 43 mm
Height 76 mm
Length 120 mm

Housing surface material Powder-coated, gray
Housing material die-cast aluminum

Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x M25
Locking type Pin

Item number 1645082
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF7AAC
Catalog Page Page 571 (PC-2011)
GTIN 4017918912963
Weight per Piece (including packing) 357.6 g
Weight per Piece (excluding packing) 350.47 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”