Housing - HC-B 10-TFQ-72/O1PG29S
1677801

Sleeve housing, for double locking latch, height: 72 mm, with supports, 1 x Pg29, lateral cable outlet


Product Details




General For contact inserts HC-B10, BB18, DD42, M, K8/24

Type B10
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Type of the screw connection 1x Pg29
Housing type Sleeve housing
Locking type for double locking latch
Cable outlet lateral
Pg screw connection none

Dimensional drawing
Width 43 mm
Height 72 mm
Length 73 mm

Housing surface material Powder-coated, gray
Housing material die-cast aluminum

Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x Pg29

Item number 1677801
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF7AAC
GTIN 4017918151416
Weight per Piece (including packing) 217.66 g
Weight per Piece (excluding packing) 217.66 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”