Housing - HC-B 10-TFL-72/O1STM32S
1645312

HEAVYCON sleeve housing B10, for single locking latch, height 72 mm, without support 1x M32, lateral conductor exit


Product Details




General For contact inserts HC-B10, BB18, DD42, M, K8/24

Type B10
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Type of the screw connection 1x M32
Housing type Sleeve housing
Locking type for single locking latch
Shielded no
Cable outlet lateral
Pg screw connection none

Dimensional drawing
Width 43 mm
Height 72 mm
Length 73 mm

Housing surface material Powder-coated, gray
Housing material die-cast aluminum

Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x M32
Locking type Pin

Item number 1645312
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF7AAC
Catalog Page Page 570 (PC-2011)
GTIN 4017918912833
Weight per Piece (including packing) 187.47 g
Weight per Piece (excluding packing) 187.09 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products