Housing - HC-B 10-KML/O1PG16G
1673397

Coupling housing, with single locking latch, height 52 mm, without screw connection, 1x Pg16


Product Details




General For contact inserts HC-B10, BB18, DD42, M, K8/24

Type B10
Product type Housing with locking latch
Type of the screw connection 1x Pg16
Protective cover no
Locking type with single locking latch
Pg screw connection none

Dimensional drawing
Height 52 mm

Sealing material NBR
Housing surface material Powder-coated, gray
Material grip body interlock PA
Locking latch material Stainless steel, handle: PA
Housing material die-cast aluminum

Degree of protection IP65 (When plugged in)
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x Pg16

Item number 1673397
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF7AAC
GTIN 4017918152352
Weight per Piece (including packing) 237.9 g
Weight per Piece (excluding packing) 237.9 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products