Housing half shell - UCS HH 237-195 9005
2203357

Housing half shell for creating a UCS housing of 237 x 195 mm; material: polycarbonate; color: black similar to RAL 9005

This product needs further products for operation. Mandatory Accessories

Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Housing half shells
Housing type Universal housings
Ventilation openings present no
Housing series UCS

Dimensional drawing
Width 237 mm
Height 195 mm
Depth 21.75 mm
PCB design
PCB thickness 0.8 mm ... 3 mm

Color black (9005)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 225
Insulating material PC
Surface characteristics untreated
Housing material PC

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification DIN EN 60695-2-11 (VDE 0471-2-11):2014-11
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 125 °C
Test duration 1 h
Force 20 N
Mechanical strength / tumbling barrel
Specification IEC 60068-2-31:2008-05
Height of fall 50 cm
Frequency 50
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Result, degree of protection, IP code IP40
Ambient conditions
Max. IP code to attain IP40
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 95 %

Type of PCB mount Bolt mounting
Total PCB surface 35800 mm²
Thickness of the PCB 0.8 mm ... 3 mm
Supported form factors Raspberry Pi, Pico-ITX, PC/104, Nano-ITX, Mini-ITX, Mini-DTX, ETX, EPIC, EBX

Mounting type Screw mounting
Mounting position any
Tightening torque / speed Screw connection between housing halves: 1.2 Nm-1.4 Nm / 500 rpm-1000 rpm
Mounting of PCB on corner feeder: 0.4 Nm-0.5 Nm / 500 rpm-1000 rpm

Type of packaging Box packaging

Item number 2203357
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key ACFCAA
Product Key ACFCAA
GTIN 4055626427737
Weight per Piece (including packing) 220.61 g
Weight per Piece (excluding packing) 178.9 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

High degree of application flexibility, thanks to the modular housing design
Flexible PCB attachment, adapts to virtually all form factors
Practical customization options
Reduced logistics outlay, thanks to components which are compatible with one another