Pressure screw set - HC-M-DE-M40
1647996

Pressure screw set, for housing with M40 thread and glands, consisting of notched seal, 2 washers and pressure screw, cable diameter 23 - 32 mm, SW 40


Product Details




Product type Half screw connection
No. of conductors 1
Shielded no

Wrench size, union nut 40 mm

Material, pressure screw Nickel-plated brass
Cable seal material Perbunan

Cable structure
External cable diameter 23 mm ... 32 mm

Conductor sealing range 23.00 mm ... 32.00 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -20 °C ... 80 °C

Item number 1647996
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7DFX
Product Key BF7DFX
Catalog Page Page 556 (C-4-2013)
GTIN 4017918985127
Weight per Piece (including packing) 43.37 g
Weight per Piece (excluding packing) 41.53 g
Customs tariff number 74153300
Country of origin DE


ECLASS

ECLASS-9.0 27144420

ETIM

ETIM 7.0 EC000814

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”