Ground modular terminal block - SLK 16-EX
0523998

Ground modular terminal block, connection method: Screw connection, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 32, color: silver


Product Details




Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 1.82 W

Grounding foot Yes
Number of connections per level 2
Nominal cross section 10 mm²
Screw thread M4
Note Please observe the current carrying capacity of the DIN rails.
Tightening torque 1.5 ... 1.8 Nm
Stripping length 9 mm
Internal cylindrical gage B6
Conductor cross section solid 0.5 mm² ... 16 mm²
Cross section AWG 20 ... 6
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section, flexible [AWG] 20 ... 8
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 10 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 6 mm²
2 conductors with same cross section, solid 0.5 mm² ... 4 mm²
2 conductors with the same cross-section AWG rigid 20 ... 12
2 conductors with same cross section, flexible 0.5 mm² ... 4 mm²
2 conductors with the same cross-section AWG flexible 20 ... 12
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
Maximum load current 76 A (for 16 mm² conductor cross section)

Rated data (ATEX/IECEx)
ATEX certificate KIWA 17 ATEX 0022 U
IEC Ex certificate IECEx  KIWA 17.0009 U
Identification Ex eb IIC Gb
Operating temperature range -60 °C ... 180 °C
Ex-certified accessories 1201044 E/1
Torque range for PE foot 1.5 Nm ... 1.8 Nm
Rated voltage -
Ex connection data General
Torque range 1.5 Nm ... 1.8 Nm
Nominal cross section 10 mm²
Rated cross section AWG 8
Connection capacity rigid 0.5 mm² ... 16 mm²
Connection capacity AWG 20 ... 6
Connection capacity flexible 0.5 mm² ... 10 mm²
Connection capacity AWG 20 ... 8

Width 10 mm
Height NS 32 44 mm
Length 26 mm

Color silver
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA

Mechanical data
Open side panel No

Mounting type NS 32

Order Key 0523998
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE1221
Product Key BE1221
GTIN 4017918002725
Weight per Piece (including packing) 25.2 GRM
Weight per Piece (excluding packing) 25.0 GRM
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141141
ECLASS-10.0.1 27141141
ECLASS-11.0 27141141

ETIM

ETIM 6.0 EC000901

UNSPSC

UNSPSC 19.0 39121410
UNSPSC 20.0 39121410
UNSPSC 21.0 39121410

IECEx

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
0.5 - 16
Only flexible conductors 0.5 - 10

CCC

NEPSI

ATEX

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
0.5 - 16
Only flexible conductors 0.5 - 10

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values