Press-drawn section housings, Grounding clamp for integrating the basic profile into the potential equalization system via slip-on sleeves in accordance with DIN 46244, width: 17 mm, color: silver
Product Details
Product type
Ground contact
Type
Grounding clamp for integrating the basic profile into the potential equalization system via slip-on sleeves in accordance with DIN 46244
Housing type
Press-drawn section housings
Housing series
UM-ALU
Width
17 mm
Color
silver
Housing material
Steel
Ambient conditions
Ambient temperature (operation)
-40 °C ... 100 °C
Item number
2200973
Packing unit
5 pc
Minimum order quantity
5 pc
Sales Key
ACHDFZ
Product Key
ACHDFZ
Catalog Page
Page 744 (C-1-2013)
GTIN
4046356721158
Weight per Piece (including packing)
2.15 g
Weight per Piece (excluding packing)
2 g
Customs tariff number
76169910
Country of origin
DE
ECLASS
ECLASS-9.0
27182701
ECLASS-10.0.1
27182701
ECLASS-11.0
27182701
ETIM
ETIM 8.0
EC002779
UNSPSC
UNSPSC 21.0
31261500
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Your advantages
Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length