Functional ground contact - ME FE-CONTACT
2908294

DIN rail housing, FE contact with soldering lug, width: 5 mm, height: 15.25 mm, depth: 9.5 mm, color: silver


Product Details




Product type Ground contact
Type FE contact with soldering lug
Housing type DIN rail housing
Housing series ME

Width 5 mm
Height 15.25 mm
Depth 9.5 mm

Color silver
Housing material Steel, tin-plated

Item number 2908294
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key ACHAAZ
Product Key ACHAAZ
Catalog Page Page 592 (CC-2009)
GTIN 4017918167875
Weight per Piece (including packing) 0.866 g
Weight per Piece (excluding packing) 0.861 g
Customs tariff number 85369095
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy installation