Assembled FO cable, breakout cable, 980/1000 µm polymer fiber, SC-RJ/IP20 to SC-RJ/IP20, for installation inside control cabinets, the cable is suitable for UV-protected outdoor use, length: 1 m
Product Details
Product type
Data cable preassembled
Number of positions
2
Connection profile
SCRJ according to DIN EN 50377-6-1
Number of slots
2
Attenuation
< 1.7 dB (with 660 nm)
Transmission medium
FO
Color
black
Contact material
Phosphor bronze
Housing material
PBT
Connection technology
Connection method
POF SC-RJ
Conductor connection
Connection method
POF SC-RJ
Insertion/withdrawal cycles
≥ 1000
Header 1
Handle color
black
Insertion/withdrawal cycles
≥ 1000
Degree of protection
IP20
Cable length
1.00 m
Cable structure
Cable type
Polymer fiber (980 / 1000 µm)
Cable type
Break-out cable
Outer sheath, material
PE
External sheath, color
black
Mechanical properties
Smallest bending radius, fixed installation
30 mm
Smallest bending radius, movable installation
30 mm
Bending cycles
Smallest bending radius, fixed installation
30 mm
Smallest bending radius, movable installation
30 mm
FO cable
Number of fibers
2
Fiber
Polymer fiber, 980/1000 µm
Fiber type
POF fiber A4A
Transmission medium
Multi-mode fiberglass
Degree of protection
IP20
Degree of protection
IP20
Ambient temperature (operation)
-20 °C ... 70 °C
-20 °C ... 60 °C
-20 °C ... 70 °C
Ambient temperature (storage/transport)
-40 °C ... 85 °C
Ambient temperature (assembly)
-5 °C ... 50 °C
Item number
1656738
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
ABNACD
Product Key
ABNACD
Catalog Page
Page 214 (PC-2009)
GTIN
4046356030052
Weight per Piece (including packing)
51.6 g
Weight per Piece (excluding packing)
42.5 g
Customs tariff number
85447000
Country of origin
DE
ECLASS
ECLASS-9.0
27061003
ECLASS-10.0.1
27061003
ECLASS-11.0
27061003
ETIM
ETIM 8.0
EC002607
UNSPSC
UNSPSC 21.0
EAC
REACh SVHC
Lead 7439-92-1
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”