D-SUB contact insert - VS-09-BU-DSUB-FK
1688829

D-SUB contact insert, shell size 1, with nine signal contacts, type of contact socket, flat-ribbon cable connection, angled, fixing with a 3 mm hole, for panel mounting frame VS-09-...


Product Details




Type D-SUB
Product type Female insert
Number of positions 9
Connection profile D-SUB 9
Type Socket
Shielded yes
Insulation characteristics
Overvoltage category III
Degree of pollution 2

Rated voltage (III/3) 125 V
Rated surge voltage 1 kV
Rated current 1.5 A (at 20 °C)
Test voltage 1000 V

Connection technology
Connection method Flat-ribbon cable connection

Dimensional drawing
Width 18.5 mm
Height 12.93 mm
Length 31.19 mm

Flammability rating according to UL 94 V0
Contact material Copper alloy
Contact surface material Gold
Contact carrier material Polyester GF
Housing material Steel, tin-plated

Insertion/withdrawal cycles ≥ 50

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -55 °C ... 125 °C

Mounting type Screw mounting

Item number 1688829
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key ABNADB
Product Key ABNADB
Catalog Page Page 213 (C-2-2013)
GTIN 4017918822958
Weight per Piece (including packing) 11.87 g
Weight per Piece (excluding packing) 6.6 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440205
ECLASS-10.0.1 27440205
ECLASS-11.0 27440223

ETIM

ETIM 8.0 EC003557

UNSPSC

UNSPSC 21.0

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

D-SUB 9 connection
Compatible with IP67 sleeve housing and panel-mount frame
Easy assembly