D-SUB contact carrier, shell size 1, accommodation for two combined contacts, type of contact socket, fixing with 4-40 UNC thread and solder pins, for panel mounting frame VS-09-...
Product Details
Order information:
The contacts must be ordered separately since they are not included in the scope of supply of the contact carriers. Both one male and one female contact must be mounted in the contact carrier.
Type
D-SUB
Product type
Female insert
Number of positions
2
Connection profile
D-SUB
Application
Combination contact insert
Type
Socket
Shielded
yes
Connection technology
Connection method
Wave soldering contacts
Dimensional drawing
Width
21.6 mm
Height
17.1 mm
Length
31.19 mm
Flammability rating according to UL 94
V0
Contact surface material
Gold over nickel
Contact carrier material
PBTP
Housing material
Steel, yellow chromated
Insertion/withdrawal cycles
≥ 500
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-55 °C ... 125 °C
Mounting type
Screw mounting
Item number
1655289
Packing unit
10 pc
Minimum order quantity
10 pc
Note
Made to Order (non-returnable)
Sales Key
ABNADB
Product Key
ABNADB
Catalog Page
Page 214 (C-2-2013)
GTIN
4046356029223
Weight per Piece (including packing)
13.1 g
Weight per Piece (excluding packing)
10.09 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-10.0.1
27440205
ECLASS-9.0
27440205
ECLASS-11.0
27440223
ETIM
ETIM 8.0
EC003557
UNSPSC
UNSPSC 21.0
UL Recognized
Approval ID: FILE E 118976
EAC
Approval ID: B.01687
REACh SVHC
Lead 7439-92-1
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”